
Sensors in axle assembly

Area
Powertrain
Duty
Presence inspection, Distance, Orientation detection
Business sectors
Automotive industry
LSIS 412i smart camera

- Metal housing and flat front screen on the LSIS400 make use in oily environments possible
- Fast setup of tests by means of configurable software via standard web browser
- Storage of camera and illumination settings in the program (incl. motorized adjustment of focus position)
- Image preprocessing functions, such as smoothing and filtering
- Test for presence, completeness, type, position and angle
- Position and rotational compensation (360°)
- Automatic brightness adjustment
- Statistical data
- Image memory for process-, error- and reference images
- Real-time clock for date and time stamp
- User management with password protection
ISx inductive switches

- Extensive portfolio with designs up to M30
- Scanning ranges up to 40 mm
- Compact housing for space-saving installations
- Pressure-proof full-metal housing for extreme environments, also resistant to aggressive oils
ODSL 9 optical distance sensor

- LCD measurement value display in mm
- Measurement range: 50 - 100 mm / 50 - 450 mm
- Resolution up to 0.01 mm / 0.1 mm
- Insensitive to ambient light
- Menu-driven configuration via LCD display/control buttons or via configuration software
Cubic series: 25B, 46B series

- Small construction, XL light beam does not pass through the holes of the brake disc
- Fast and precise positioning
- Reliable detection of colored and glossy surfaces
- Visible light spot for time-saving alignment