
Material handling

Area
Powertrain
Duty
Presence inspection
Business sectors
Automotive industry
ISx inductive switches

- Extensive portfolio with designs up to M30
- Scanning ranges up to 40 mm
- Compact housing for space-saving installations
- Pressure-proof full-metal housing for extreme environments, also resistant to aggressive oils
BPS 34 bar code positioning system

- Absolute positioning up to 10,000 m
- Curve-going, horizontally and vertically
- Integrated PROFIBUS or SSI interface
- Repair kit (barcode tape) available via the Internet
- Integrated speed measurement and monitoring
- Optionally with heating (as low as –30 °C)
- Up to a max. speed of 10 m/s
- Fast and simple installation
- Accuracy relative to the bar code tape ±1 mm
Cubic series: 25B, 46B series

- Small construction
- Quick and exact positioning even with complex components through various light forms
- Reliable detection of colored and glossy surfaces
- Visible light spot for time-saving alignment