
Positioning and communication on crane systems

Area
Punching/reshaping technology
Duty
Optical data transmission, Positioning
Business sectors
Automotive industry
BPS 34 bar code positioning system

- Absolute positioning up to 10,000 m
- Curve-going, horizontally and vertically
- Integrated PROFIBUS or SSI interface
- Repair kit (barcode tape) available via the Internet
- Integrated speed measurement and monitoring
- Optionally with heating (as low as –30 °C)
- Up to a max. speed of 10 m/s
- Fast and simple installation
- Accuracy relative to the bar code tape ±1 mm
ROD 4 plus laser scanner

- Monitors the entire crane area
- Detection range 0 - 65,000 mm
- High availability with short boot time and extended cleaning intervals
- Device parameters are stored in the connector (ConfigPlug), permitting ultra-easy device exchange without reconfiguration
- Convenient configuration software RODsoft permits 8 detection field pairs and 4 detection fields, simultaneously
DDLS 200 optical data transmission systems

- Serial infrared data transmission
- All internationally important interfaces available (e.g. Ethernet, etc.)
- PROFIBUS and Ethernet models
- M12 connection technology
- Multi-functional control panel with bar graph
- Not affected by ambient light
- Interference-free parallel operation with AMS 300i laser distance measurement device
- Integrated "one-man" alignment device