
Sensors for welding robots

Area
Vehicle body shell
Duty
Presence inspection, Orientation detection
Business sectors
Automotive industry
ISx inductive switches

- Welding-resistant version
- Scanning ranges up to 10 mm on steel and aluminum
- Compact housing for space-saving installations
- Pressure-proof stainless steel housing for extreme environments, also resistant to aggressive oils
Cubic series: 46B series, SG46 protective cover

- Exact detection of top edge of stack
- Reflection-independent height detection
- Application-specific construction
- Application-specific light beam
- Measurement range: 20 mm
- Resolution 0.2 mm
- Analogue output
Cubic series: 8 series, SG8 protective cover

- Metal housing
- IP 67 and IP 69K
- Active suppression of extraneous light A 2 LS
- Interference-immune push-pull outputs
- Laser devices in laser class 1 and beam diameter of 0.75 mm
- Expanded temperature range: -40 °C to +60 °C
- M12 turning connector
- SG8 protective cover available