
Vehicle body detection

Area
Paint finishing system
Duty
Machine protection / collision prevention
Business sectors
Automotive industry
RFU 61 RFID read/write system

- Compact write/read unit for ranges up to 2,000 mm (depends on transponder)
- Working frequency: 868 MHz (UHF)
- Standardized protocols EPC 1 Gen 2
- Suitable for industrial usage
- High data transfer rate
- Configurable functions
- Label transponder up to 210 °C available
BCL 548i stationary bar code reader

- Line scanner, raster scanner or oscillating-mirror scanner
- Code reconstruction technology (CRT)
- Large depth of field
- Large reading field width
- PROFINET with switch technology
- M12 connection technology
- Easy configuration via web interface
- Display
KONTURflex

- Beam spacing: 5/10/20 mm
- Operating range 4 m and more on request
- Up to 4 light curtains per QUATTRO control device
- Integrated and configurable functions
- Factory-set configuration
- PC configuration software
- PROFINET via MA248i
- PROFIBUS integrated into Quattro DP