
Plug detection

Area
Paint finishing system
Duty
Quality control, Dimension, contour, volume
Business sectors
Automotive industry
ODSIL 96B optical distance sensor

- Measurement range up to 10,000mm
- Minor influence from paint colors
- Infrared laser diode with laser class 1
- Switchable laser alignment aid with pilot laser beam, laser class 1
- Highly insensitive to ambient light
- PC/OLED display and key pad for configuration
- Measurement value display in mm on OLED display
- - Configurable measurement range and measure mode
LRS line profile sensor

- Plug detection over a large area
- Up to 16 models configurable
- Laser scanning with light-section method for object detection
- Details detectable from 3 mm, response time: 10ms
- Sensor activation/triggering and ability to cascade up to 9 sensors
- Data calculation and processing directly inside the sensor
- Compact size: 160 x 74 x 56 mm
- Ethernet and I/O interface
- Optional serial interfaces and bus systems