
Positioning of sliding tables

Area
Paint finishing system
Duty
Positioning
Business sectors
Automotive industry
RS4M Safety Laser Scanner

- Patented position detection, dynamic protective field switchover
- High range, individual configuration and easy integration
- Three function packages and three ranges for tailor-made functionality
- Eight field pairs, reversible during operation, for increased flexibility during operation
- Quick and easy device exchange with ConfigPlug without programming
- Can be integrated into the machine safety circuit via MSI safety controller
BPS 8 bar code positioning system

- Absolute positioning up to 10,000 m
- Curve-going, horizontally and vertically
- Degree of protection IP 67
- Simple attachment using special mounting device
- Very compact construction with metal housing
- Max. speeds up to 4 m/s
- If areas of the barcode tape are damaged, a repair kit can be downloaded from the Internet
- PROFINET with MA248i
AMS 348i optical distance sensor

- Absolute laser measurement system up to 300 m
- PROFINET, SSI, RS232 integrated
- Additional speed output and speed monitoring
- Prefailure messages inform in good time and offer maximum device transparency
- Simple handling due to separate fastening and alignment elements
- Easy programming directly from S7 software
- M12 standard connections
- Display informs about device status