
Vehicle body detection

Area
Final mounting
Duty
RFID
Business sectors
Automotive industry
RFU 81 RFID read/write system

- Compact write/read unit for ranges up to 5,000 mm (depends on transponder)
- Working frequency: 868 MHz (UHF)
- Standardized protocols EPC 1 Gen 2
- Suitable for industrial usage
- High data transfer rate
- Configurable functions
PRK 46B polarized retro-reflective photoelectric sensor

- Small construction
- Operating range up to 18 m
- Fast and precise positioning
- Visible light spot for time-saving alignment
HRTIL 96B scanner with background suppression

- Measurement range up to 6,000mm
- Minor influence from paint colors
- Infrared laser diode with laser class 1
- Switchable laser alignment aid with pilot laser beam, laser class 1
- Highly insensitive to ambient light