
Position detection in factory automation / on telpher lines

Area
Final mounting
Duty
Positioning
Business sectors
Automotive industry
BPS 34/37 bar code positioning systems

- Absolute positioning up to 10,000 m
- Curve-going, horizontally and vertically
- Integrated PROFIBUS or SSI interface
- If areas of the barcode tape are damaged, a repair kit can be downloaded from the Internet
- Special labels permit the continuous precise positioning on/at switches
- With optics heating for operation at temperatures as low as –30 °C
- Max. speeds up to 10 m/s
- Accuracy relative to bar code tape ±1 mm
HRTIL 96B diffuse reflection light scanner

- Measurement range up to 6,000mm
- Minor influence from paint colors
- Infrared laser diode with laser class 1
- Switchable laser alignment aid with pilot laser beam, laser class 1
- Highly insensitive to ambient light
BPS 8 bar code positioning systems

- Absolute positioning up to 10,000 m
- Curve-going, horizontally and vertically
- Degree of protection: IP 67
- Simple attachment using special mounting device
- Various protocols on RS 232 or RS 485 via MA 8-xx
- Very compact construction
- Max. speeds up to 4 m/s
- M12 connection technology
- Customer-specific configuration
- If areas of the barcode tape are damaged, a repair kit can be downloaded from the Internet
- Special labels permit the precise and problem-free positioning on/at switches