
Positioning

Area
High-bay warehouse/high-bay storage device
Duty
Positioning
Business sectors
Conveyor and storage systems
BPS 34/37 bar code positioning systems

- Absolute positioning up to 10,000 m
- Curve-going, horizontal as well as vertical
- Integrated PROFIBUS or SSI interface
- Repair kit (bar code tape) available in the Internet
- Integrated speed measurement and monitoring
- Optionally with heating (as low as –30 °C)
- Up to a max. speed of 10 m/s
- Fast and easy mounting
- Accuracy relative to the bar code tape ±1 mm