
Height measurement

Area
Continuous handling equipment
Duty
Dimension, contour, volume
Business sectors
Conveyor and storage systems
Ultrasonic sensors

- For the secure measurement on transparent and liquid media
- Measurement range up to 6,000 mm
- Resolution: 1 mm
LPS 36 line profile sensor

- For the measurement of moving objects and the creation of 3D information
- Calibrated system, measurement value display in mm
- Measurement range: 200 – 800 mm
- Length of laser line: max. 600 mm
- Measurement data transfer via Fast Ethernet
- Optional incremental transmitter input
- Measurement time: 10 ms
ODS 96B measuring sensors

- For precise measurement of moving objects
- Measurement time up to 1 ms
- Measurement range: 60 - 25,000 mm
- Resolution up to 0.1 mm