
Positioning

Area
Telpher lines
Duty
Speed, Positioning
Business sectors
Conveyor and storage systems
BPS 34/37 bar code positioning systems

- Absolute positioning up to 10,000 m
- Curve-going, horizontal as well as vertical
- Integrated PROFIBUS or SSI interface
- If areas of the bar code tape are damaged, a repair kit can be downloaded from the Internet
BPS 8 bar code positioning systems

- Absolute positioning up to 10,000 m
- Curve-going, horizontal as well as vertical
- IP 67 protection class
- Simple attachment using special mounting device
- Various protocols on RS 232 or RS 485 via MA 8-xx
- Very compact construction
- Max. speeds up to 4 m/s
- M12 connection technology
- Customer-specific configuration
- If areas of the bar code tape are damaged, a repair kit can be downloaded from the Internet
- Special labels permit the precise and problem-free positioning on/at switches
- Accuracy relative to bar code tape 8 ±1 mm