
Feeder management

Area
Surface mounting of components
Duty
RFID, Bar code, 2D-code
Business sectors
Electronics
RFI 32 RFID read systems

- Frequency: 125 kHz
- RFID device for identification purposes only (read only)
- Permanent encoding
- Max. reading distance: 90 mm
- Compatible transponders available
- Degree of protection: IP 67
HFM 3500D / RFM 12/32 RFID read/write systems

- Frequency: 13.56 MHz (HF) / 868 MHz (UHF)
- Max. reading distance: 400 mm (HF) / 5000 mm (UHF)
- Continuous detection via trigger function and no-read, even in the case of failure
- Function adjustment via configuration saved in the device
- Time-optimized writing while driving by via pre-transmission of data to the write unit
- Highly flexible connection options to fieldbus interfaces
- Wide range of devices and compatible transponders
- RFM 32 Ex-n with EX rating Zone 2