
Detecting object presence

Area
Handling
Duty
Presence inspection, Orientation detection, Quality control, Positioning, Dimension, contour, volume
Business sectors
Handling and assembly technology
LPS 36 light section sensor

- Laser measurement technology with light-section method
- Laser line 600 mm at a distance of 800 mm
- Measurement time: 10 ms
- Measurement range: 200 – 800 mm
- Compact construction: 160 × 74 × 56 mm
- Interface: Ethernet, encoder
GS(L) 04 forked photoelectric sensor

- Robust and warp-resistant metal housing and glass optics for high protection against environmental influences
- Also with laser-generated red light for highly precise requirements or highly-dynamic processes
- Even for transparent objects
- Sensitivity adjustment and light/dark switching on back side of fork
LRS 36 light section sensor

- Laser scanning using the light section method
- Measurement time: 10 ms
- Scanning area: 200 – 800 mm
- Data calculation and processing directly in the sensor
- Compact construction: 160 × 74 × 56 mm
- Interface: Ethernet, I/O
- Optional: serial, bus, encoder
IS 20X inductive switches

- Small cylindrical or cubic construction especially for mounting or handling automation and robotics
- Scanning ranges up to 40mm make performing even the most difficult tasks possible
- Sensors with short response times for dynamic processes
3B series photoelectric sensors and light scanners

- Unique features and the largest diversity of functions in this performance segment among all competitors in the market
- High ranges and improved function reserves for reliable object detection, even in dusty environments or with high alignment tolerances
- Technologies such as A²LS active extraneous and active ambient light suppression, "brightVision®" for simple handling and fast commissioning or device versions with homogeneous PinPoint light spot, characteristic for the 3B series