
Object positioning

Area
Handling
Duty
Presence inspection, Orientation detection, Positioning
Business sectors
Handling and assembly technology
HRTR 3B-S scanner with background suppression

- Small, homogeneous light spot by means of pin-point LED
- Very good background suppression
- Excellent black/white behavior and reliable switching on glossy and color structured objects
- Exact scanning range adjustment via 8-turn potentiometer
ODSL 9 optical distance sensor

- Resolution up to 0.01 mm
- Configuration directly on the sensor or via PC
- Fieldbus connection (PROFIBUS, PROFINET….) with modular connection unit MA 2xxi
- For the positioning of actuators and robots
- Height and width measurement as well as diameter determination
GS(L) 04 forked photoelectric sensor

- Robust and warp-resistant metal housing and glass optics for high protection against environmental influences
- Also with laser-generated red light for highly precise requirements or highly-dynamic processes
- Even for transparent objects
- Sensitivity adjustment and light/dark switching on back side of fork
PRKL 3B retro-reflective photoelectric sensors

- Reliable detection of objects with a diameter ≥ 0.1 mm
- Object detection through slits, holes and gaps with extremely small dimensions
- Especially designed for the detection of fast events and small parts