
Filling level inspection

Area
Carton packaging machines
Duty
Level, Positioning
Business sectors
Packaging systems
ODS 96B measuring sensors

- For measurement on solid media
- Measurement range: 60 - 10,000 mm
- Resolution up to 0.1 mm
Ultrasonic sensors

- For the secure measurement on transparent and liquid media
- Measurement range up to 6,000 mm
- Resolution: 1 mm