
Profile measurement

Area
Palletizing and depalletizing machines
Duty
Orientation detection, Dimension, contour, volume, Quality control
Business sectors
Packaging systems
LPS 36 light section sensor

- Light section sensor for profile measurement
- Calibrated system
- Measurement range: 200 – 800 mm
- Length of laser line: max. 600 mm
- Measurement data transfer via Fast Ethernet
- Optional incremental transmitter input
- Measurement time: 10 ms