
Identification

Area
Continuous handling equipment
Duty
Bar code, Quality control
Business sectors
Packaging systems
BCL 90 bar code readers

- High-end scanner
- Code reconstruction technology (CRT)
- Integrated autofocus function
- Smallest construction volume in its performance class
- Read distances: 400 - 2,100 mm
BCL 90 CAX bar code readers

- Compact omni-scanner for tape widths up to 400 mm
- Code reconstruction technology (CRT)
- Integrated autofocus function
- Read distances: 500 - 1,750 mm
- "Tracking"-capable