
Cell cassette management

Area
Photovoltaic wafer
Duty
RFID, Bar code, 2D-code
Business sectors
Solar
HFM 3500D / RFM 12/32/62 RFID read/write systems

- Frequency: 13.56 MHz (HF) / 868 MHz (UHF)
- Max. reading distance: 400 mm (HF) / 5000 mm (UHF)
- Continuous detection via trigger function and no-read, even in the case of failure
- Function adjustment via configuration saved in the device
- Time-optimized writing while driving by via pre-transmission of data to the write unit
- Highly flexible connection options to fieldbus interfaces
- Wide product spectrum of devices as well as matching transponders
- RFM 32 Ex-n with EX rating Zone 2
RFI 32 RFID read systems

- Frequency: 125 kHz
- RFID device for identification purposes only (read only)
- Permanent encoding
- Max. reading distance: 90 mm
- Compatible transponders available
- Degree of protection: IP 67
LSIS 422i smart camera

- Code reader for Data Matrix codes (ECC 200) and bar codes (2/5 Interleaved, Code 39, Code 128, EAN 8/13, UPC A/E, Codabar)
- High resolution for directly marked parts and labels
- Built-in decoder, also for inverse or reflected codes
- Omnidirectional reading even on quickly moving objects
- External triggering possible
- Multiple code reading and reference code comparison
- Assessment of code quality
- Motorized adjustment of focus position
- RS 232 and Ethernet interface