
Operational safety

Area
Thin photovoltaic layer
Duty
Point of operation guarding
Business sectors
Solar
S20, S200 Safety Switches and S400 Safety Hinge Switch

- Universal application – extremely efficient, resilient yet economical
- Application up to category 4 in accordance with EN ISO 13849-1
- 14 different actuators, several approach directions for various applications
- Housing made of glass fiber reinforced plastic or metal for heavy duty applications
SOLID-2, SOLID-4 Safety Light Curtains

- Beam resolutions 20/30/40/90 mm as well as 14 mm for SOLID-4/-4E
- Simple function selection through external wiring
- Muting possible with MSI Safety Relay
- Slender and robust aluminum housing (30 x 34 mm)
- SOLID-4/-4E: type 4, SILCL 3, PL e
- SOLID-2/-2E: type 2, SILCL 2, PL d
- Can be integrated into the machine safety circuit via MSI safety controller
Programmable Safety Controllers: MSI 100, MSI 200 Safety Controllers and additional modules MSI-EM, MSI-FB

- Freely configurable MSI 100 safety relay: base module for the coordination of sensors and actuators
- MSI 200 base module extensible via modules with the option of connecting up to 10 MSI-EM extension modules conveniently and quickly via the TBUS connection system
- MSI-EM extension module augments the MSI 200 by 8 safe inputs and 4 freely configurable channels - either safe inputs or outputs (OSSDs)
- MSI-FB-PB fieldbus module for the problem-free connection to PROFIBUS for diagnostic data transfer (not safety-oriented)
L10, L100, L200 Safety Locking Devices

- Safety locking devices with contact sets for integration up to category 4 in accordance with EN ISO 13849
- Universal application through turnable head (8 actuator approach positions)
- Spring-force or magnetic-force design
- Manual unlocking, escape unlocking (L200)
- Switching-current reduction (L100)
- Can be integrated into the machine safety circuit via MSI safety controller