
Measuring of boards to optimize timber yield

Area
Round timber
Duty
Orientation detection, Dimension, contour, volume
Business sectors
Wood working industry
LPS 36 line profile sensor

- Highly insensitive to dust
- Laser measurement technology with light-section method
- Measurement range: 600 mm at a distance of 800 mm
- Measurement time: 10 ms
- Measurement distance: 200 – 800 mm
- Compact construction: 160 × 74 × 56 mm
- Interface: Ethernet, encoder