Filter options
Hide filter options
">
Your filter settings are:
Select a feature to limit the product list.
Design of mounting device
Design of mounting device
Select one or more features to limit the product list.(OR combination)
12 mm rod
Adapter plate
Angle, L-shape
Angle, Z-shape
Bracket mounting
Cable routing
Mounting clamp
Mounting plate
Mounting system
Profile kit
Protection hood
Retaining clip
Rod
Sliding block
Table foot
Wall mounting
Z-shaped rod, 12 mm
None
Cancel
Apply
x
Suitable for
Type of fastening, at device
Type of fastening, at device
Select one or more features to limit the product list.(OR combination)
Clampable
Clampable with limit stop
For 12 mm rod
Groove mounting
insertable
On the lateral C-groove
Pluggable
Pre-mounted reflector
Screw type
Sliding block
Square rod 10 mm
Suited for M3 screws
Suited for M4 screws
Through-hole mounting
Cancel
Apply
x
Mounting device material
Mounting device material
Select one or more features to limit the product list.(OR combination)
Aluminum
Metal
Plastic
Stainless steel
Steel
None
Cancel
Apply
x
Type of fastening, at system
Type of fastening, at system
Select one or more features to limit the product list.(OR combination)
Bore holes 2 x Ø 5.5 mm
Bore holes 3 x Ø 5.5 mm
Bore holes 4 x Ø 5.5 mm
Clampable
For 9-12 mm rods
For 10 mm rod
For 10-16 mm rods
For 12 mm rod
For 14 mm rod
For 16 mm rod
For 18 mm rod
For 20 mm rod
For 30 mm rod
Groove mounting
Mounting thread
Screw type
Screw type / vertical
Self-supporting
Sheet-metal mounting
Sheet metal mounting bracket 3-4 mm
Square rod 10 mm
Suited for M4 screws
Suited for M5 screws
Suspended (rope)
Through-hole mounting
Through-hole mounting, T slotted hole
Cancel
Apply
x
Shock absorber
Shock absorber
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Part data of:2021-04-18 18:07:00