MA 150 - Modular connection unit

  • Technical features

    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Current consumption, max.150 mA
    • Connection
      • Number of connections5 Piece(s)
      • Connection 1
        • Type of connectionConnectorConnectorConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins12 -pin
        • EncodingA-coded
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 3
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingB-coded
      • Connection 4
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 5
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)55 mm x 31 mm x 95 mm
      • Housing materialMetal
      • Housing colorSilver
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs5 Piece(s)
    • Environmental data
      • Ambient temperature, operation-25 ... 60 °C
      • Ambient temperature, storage-40 ... 80 °C
    • Certifications
      • Degree of protectionIP 67
      • Certificationsc UL US
    • Classification
      • Customs tariff number85411000
      • eCl@ss 5.1.427069190
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • eCl@ss 10.027069190
      • eCl@ss 11.027069090
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2021-05-03 18:09:00