MA 900 - Modular connection unit

  • Technical features

    • Basic data
      • SeriesMA 900
      • Suitable forBCL 900i series bar code readers
    • Interface
      • TypeRS 232, RS 422
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionBUS IN, BUS OUT, Connection to device, Data interface, PWR / SW IN / OUT
        • Type of connectionSub-D
        • No. of pins25 -pin
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)193 mm x 180 mm x 71 mm
      • Housing materialPlastic
      • Plastic housingPC
      • Net weight800 g
      • Housing colorBlack, Red
      • Type of fasteningThrough-hole mounting, Fastening on back
    • Operation and display
      • Type of displayLED
      • Number of LEDs6 Piece(s)
    • Certifications
      • Degree of protectionIP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number84733080
      • eCl@ss 5.1.427069190
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • eCl@ss 10.027069190
      • eCl@ss 11.027069090
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2021-05-03 18:09:00