MSC 900 - 1000 - Modular connection unit

  • Technical features

    • Basic data
      • SeriesMSC 900
      • Suitable forBCL 900i series bar code readers
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Current consumption, max.500 mA
    • Interface
      • TypeEthernet, RS 232
      • Ethernet
        • Address assignmentDHCP, Manual address assignment
        • Transmission speed10 Mbit/s, 100 Mbit/s
        • Switch functionalityIntegrated
        • Transmission protocolTCP/IP , UDP
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)193 mm x 180 mm x 71 mm
      • Housing materialPlastic, Metal
      • Net weight1,500 g
      • Housing colorBlack, Red
    • Operation and display
      • Type of displayLED, LC Display
      • Number of LEDs10 Piece(s)
      • Operational controlsButton(s)
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-20 ... 70 °C
      • Relative humidity (non-condensing)0 ... 90 %
    • Certifications
      • Degree of protectionIP 65
      • Certificationsc UL US
    • Classification
      • Customs tariff number84733080
      • eCl@ss 5.1.427069190
      • eCl@ss 8.027069190
      • eCl@ss 9.027069190
      • eCl@ss 10.027069190
      • eCl@ss 11.027069090
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2021-05-03 18:09:00