ASM2E/1 - AS-i safety monitor



Part description | ASM2E/1 - AS-i safety monitor |
---|---|
Part no. | 580028 |





-
Technical features
-
Basic data
- SeriesASM2
-
Functions
- FunctionsService button for manual error unlocking and automatic device swap-out of the safe AS-i slaves, Activation/deactivation of function modules, Diagnostics data transfer via AS-Interface, Dynamic contactor monitoring (EDM), selectable, Error unlocking via AS-Interface, Monitoring modules with contact bounce filter, Monitoring modules with contact-simultaneity monitoring, Programmable logic operators, FLIP-FLOP, Programmable logic operators, switch on/off delay, Programmable logic operators, system statuses, Start/restart interlock (RES), selectable, Status LED display for AS-Interface communication, OSSD, start/restart interlock, protective mode, errors, STOP 0 / STOP 1, Support of AS-Interface A/B technology, System signal output
- Number of configurable function modules48 Piece(s)
- Number of programmable logic operators, OR (inputs)6 Piece(s)
- Number of programmable logic operators, AND (inputs)6 Piece(s)
- Selectable functions for AS-i actuatorStart/restart interlock (RES), AS-i actuator error unlocking, Dynamic contactor monitoring (EDM)
-
Characteristic parameters
- SIL3, IEC 61508
- SILCL3, IEC/EN 62061
- Performance Level (PL)e, EN ISO 13849-1
- PFHD0.0000000091 per hour
- Mission time20 years, EN ISO 13849-1
- Category4, EN ISO 13849
- STOP category0 and 1, IEC/EN 60204-1
- B10d at DC13 (inductive load)10,000,000 number of cycles, (I < 2 A, 24 V)
- B10d at AC15 (inductive load)100,000 number of cycles, (2 A, 230 V), 250,000 (1 A, 230 V), 540,000 (0.5 A, 230 V)
-
Electrical data
- Number of safety monitors per AS-Interface network4 Piece(s)
- Number of safety monitors, additional textWith maximum 31 integrated AS-Interface slaves
- Protective circuitShort circuit protected, Polarity reversal protection
- Number of safe AS-i switching signals1 Piece(s)
-
Performance data
- Supply voltage UB24 V, DC, -15 ... 15 %
- Current consumption, max.150 mA, Without external load
- Current consumption from AS-i circuit45 mA
- Overvoltage categoryIII, For rated operating voltage of 300 V AC in accordance with VDE 0110 part 1
- FuseExternal with max. 4 A semi time-lag
-
Inputs
- Number of digital switching inputs2 Piece(s)
-
Switching inputs
- TypeDigital switching input
-
Outputs
- Number of safety-related switching outputs (OSSDs)1 Piece(s)
- Number of digital switching outputs1 Piece(s)
-
Switching outputs
- TypeDigital switching output
- Switching voltage, typ.22 V
- Voltage typeDC
-
Timing
- System reaction time40 ms
- Readiness delay10 ms
-
Interface
- TypeAS-Interface Safety at Work, RS 232
-
AS-i
- FunctionProcess
- AS-i profileMonitor 7.F
- Slave address1..31 programmable, default=0
- Cycle time acc. to AS-i specificationsMax. 5 ms ms
-
Connection
- Number of connections2 Piece(s)
-
Connection 1
- FunctionAS-i interface, Signal IN, Signal OUT, Voltage supply
- Type of connectionTerminal
- Type of terminalScrew terminal
- No. of pins14 -pin
-
Connection 2
- FunctionConfiguration interface
- Type of connectionRJ45
- Designation on deviceCONFIG
-
Cable properties
- Connection cross sections1 x 0.2 to 2.5 mm², wire, 1 x 0.2 to 2.5 mm², wire, 1 x 0.25 to 1 mm², wire with wire-end sleeve, 1 x 0.25 to 2.5 mm², wire with wire-end sleeve, 2 x 0.2 to 1.0 mm², wire, 2 x 0.2 to 1.5 mm², wire, 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve
-
Mechanical data
- Dimension (W x H x L)45 mm x 105 mm x 120 mm
- Housing materialPlastic
- Plastic housingPA 66
- Net weight420 g
- Housing colorBlack
- Type of fasteningSnap-on mounting
-
Operation and display
- Type of displayLED
- Type of configurationSoftware, Teach-in
- Operational controlsPC software, Control buttons
-
Environmental data
- Ambient temperature, operation-20 ... 60 °C
- Ambient temperature, storage-30 ... 70 °C
-
Certifications
- Degree of protectionIP 20, Only suitable for use in electrical operating rooms/cabinets with IP 54 minimum degree of protection.
- Protection classIII
- CertificationsAS-i, c TÜV Rheinland US, c UL US, TÜV Rheinland
- US patentsUS 6,285,096 B
-
Classification
- Customs tariff number85371098
- eCl@ss 5.1.427242604
- eCl@ss 8.027242604
- eCl@ss 9.027242604
- eCl@ss 10.027242604
- eCl@ss 11.027242604
- ETIM 5.0EC001449
- ETIM 6.0EC001449
- ETIM 7.0EC001449
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model ASM2E/1 Language-independent 89,9 KB zip -
Software/driver (1)
Type Designation Language File size Format Configuration/diagnostic software V3.05M Language-independent 82,7 MB zip -
Technical documentation (19)
-
Certificates (13)
Type Designation Language File size Format Declaration of Conformity Chinese (simplified) 248 KB pdf Declaration of Conformity German 263,4 KB pdf Declaration of Conformity English 263,4 KB pdf Declaration of Conformity French 263,4 KB pdf Declaration of Conformity Italian 269,1 KB pdf Declaration of Conformity Korean 248 KB pdf Declaration of Conformity Dutch 248 KB pdf Declaration of Conformity Portuguese 269,1 KB pdf Declaration of Conformity Spanish 269,1 KB pdf Certificate TÜV Rheinland German 95,4 KB pdf Certificate TÜV Rheinland English 95,4 KB pdf Certificate TÜV Rheinland NRTL English 716,1 KB pdf Certificate CSA English 1,7 MB pdf
-
Part data of:2021-04-12 18:08:00