ASM2E/2 - AS-i safety monitor

  • Technical features

    • Basic data
      • SeriesASM2
    • Functions
      • FunctionsService button for manual error unlocking and automatic device swap-out of the safe AS-i slaves, Activation/deactivation of function modules, Diagnostics data transfer via AS-Interface, Dynamic contactor monitoring (EDM), selectable, Error unlocking via AS-Interface, Monitoring modules with contact bounce filter, Monitoring modules with contact-simultaneity monitoring, Programmable logic operators, FLIP-FLOP, Programmable logic operators, switch on/off delay, Programmable logic operators, system statuses, Start/restart interlock (RES), selectable, Status LED display for AS-Interface communication, OSSD, start/restart interlock, protective mode, errors, STOP 0 / STOP 1, Support of AS-Interface A/B technology, System signal output
      • Number of configurable function modules48 Piece(s)
      • Number of programmable logic operators, OR (inputs)6 Piece(s)
      • Number of programmable logic operators, AND (inputs)6 Piece(s)
      • Selectable functions for AS-i actuatorStart/restart interlock (RES), AS-i actuator error unlocking, Dynamic contactor monitoring (EDM)
    • Characteristic parameters
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • PFHD0.0000000091 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
      • STOP category0 and 1, IEC/EN 60204-1
      • B10d at DC13 (inductive load)10,000,000 number of cycles, (I < 2 A, 24 V)
      • B10d at AC15 (inductive load)100,000 number of cycles, (2 A, 230 V), 250,000 (1 A, 230 V), 540,000 (0.5 A, 230 V)
    • Electrical data
      • Number of safety monitors per AS-Interface network4 Piece(s)
      • Number of safety monitors, additional textWith maximum 31 integrated AS-Interface slaves
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Number of safe AS-i switching signals1 Piece(s)
      • Performance data
        • Supply voltage UB24 V, DC, -15 ... 15 %
        • Current consumption, max.200 mA, Without external load
        • Current consumption from AS-i circuit45 mA
        • Overvoltage categoryIII, For rated operating voltage of 300 V AC in accordance with VDE 0110 part 1
        • FuseExternal with max. 4 A semi time-lag
      • Inputs
        • Number of digital switching inputs2 Piece(s)
        • Switching inputs
          • TypeDigital switching input
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Number of switching outputs (OSSDs), synchronous with AS-i switching signal1 Piece(s)
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • TypeDigital switching output
          • Switching voltage, typ.22 V
          • Voltage typeDC
    • Timing
      • System reaction time40 ms
      • Readiness delay10 ms
    • Interface
      • TypeAS-Interface Safety at Work, RS 232
      • AS-i
        • FunctionProcess
        • AS-i profileMonitor 7.F
        • Slave address1..31 programmable, default=0
        • Cycle time acc. to AS-i specificationsMax. 5 ms ms
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • FunctionAS-i interface, Signal IN, Signal OUT, Voltage supply
        • Type of connectionTerminal
        • Type of terminalScrew terminal
        • No. of pins21 -pin
      • Connection 2
        • FunctionConfiguration interface
        • Type of connectionRJ45
        • Designation on deviceCONFIG
      • Cable properties
        • Connection cross sections1 x 0.2 to 2.5 mm², wire, 1 x 0.2 to 2.5 mm², wire, 1 x 0.25 to 1 mm², wire with wire-end sleeve, 1 x 0.25 to 2.5 mm², wire with wire-end sleeve, 2 x 0.2 to 1.0 mm², wire, 2 x 0.2 to 1.5 mm², wire, 2 x 0.5 to 1.5 mm², wire with twin wire-end sleeve
    • Mechanical data
      • Dimension (W x H x L)45 mm x 105 mm x 120 mm
      • Housing materialPlastic
      • Plastic housingPA 66
      • Net weight450 g
      • Housing colorBlack
      • Type of fasteningSnap-on mounting
    • Operation and display
      • Type of displayLED
      • Type of configurationSoftware, Teach-in
      • Operational controlsPC software, Control buttons
    • Environmental data
      • Ambient temperature, operation-20 ... 60 °C
      • Ambient temperature, storage-30 ... 70 °C
    • Certifications
      • Degree of protectionIP 20, Only suitable for use in electrical operating rooms/cabinets with IP 54 minimum degree of protection.
      • Protection classIII
      • CertificationsAS-i, c TÜV Rheinland US, c UL US, TÜV Rheinland
      • US patentsUS 6,285,096 B
    • Classification
      • Customs tariff number85371098
      • eCl@ss 5.1.427242604
      • eCl@ss 8.027242604
      • eCl@ss 9.027242604
      • eCl@ss 10.027242604
      • eCl@ss 11.027242604
      • ETIM 5.0EC001449
      • ETIM 6.0EC001449
      • ETIM 7.0EC001449
  • Accessories

  • Downloads

Part data of:2021-04-12 18:08:00