Stationary RFID read/write systems

Product selector

Nearly invisible integration

With stationary systems, proximity to the reader suffices for the detection of objects. As a result, readers can be integrated at nearly any location in the system. Our RFID solutions offer various operating ranges and simplify integration in existing systems through maximum connectivity.

RFI 32

Product selector

Extremely tough

This stationary reader for fixcode transponders can be used for universal reading tasks, even at high ambient temperatures.

  • Max. reading speed up to 0.6 m/s
  • Reliable detection in adverse environments to 200°C
  • Max. reading distance up to 80 mm
  • Highly visible status LEDs, PCB connectors
  • Industrial transponder selection
  • RS 232 with trigger input and switching output

More

RFM 12 / 32 / 62

Product selector

Flexible for industrial applications

For ISO15693 transponders, Leuze electronic offers three read/write devices that offer the right range for typical applications. One of the devices is also available in Ex-design.

  • Max. reading speed of 2.0-6.0 m/s
  • Max. reading distance 50–500 mm
  • Reliable detection with database updating in adverse environments to 220°C
  • Highly visible status LEDs, PCB connectors
  • Large selection of industrial transponders with up to 1024 bytes
  • RS 232 with trigger input and switching output
  • Configuration via Leuze RF Config

More