CML730i-R05-240.A/L-M12 - Light curtain receiver
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
      • Special versionCrossed-beam scanning, Diagonal-beam scanning, Parallel-beam scanning
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
      • Measurement field length240 mm
      • Number of beams48 Piece(s)
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
        • Open-circuit current0 ... 165 mA, The specified values refer to the entire package consisting of transmitter and receiver.
      • Inputs/outputs selectable
        • Output current, max.100 mA
        • Input resistance6,000 Ω
        • Number of inputs/outputs selectable4 Piece(s)
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
          • Activation/disable delay0 ... 1 ms
    • Timing
      • Readiness delay450 ms
      • Cycle time1 ms
      • Response time per beam10 µs
    • Interface
      • TypeIO-Link
      • IO-Link
        • COM modeCOM2
        • Min. cycle timeCOM2 = 2.3 ms
        • SpecificationV1.1, V1.0.1
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
        • FunctionConfiguration interface, Signal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionConnection to transmitter
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 315 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight450 g
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
Part data of:2021-07-26 18:07:00