CML730i-T05-800.A-M12 - Light curtain transmitter

  • Technical features

    • Basic data
      • Series730
      • Operating principleThroughbeam principle
      • Device typeTransmitter
      • Contains2x BT-NC sliding block
      • ApplicationObject measurement, Detection of transparent objects
    • Special version
      • Special versionDiagonal-beam scanning, Crossed-beam scanning, Parallel-beam scanning
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0.1 ... 4 m
      • Operating range, transparent media0.1 ... 1.75 m
      • Operating range limitTypical operating range
      • Operating range limit0.1 ... 6 m
      • Measurement field length800 mm
      • Number of beams160 Piece(s)
      • Beam spacing5 mm
      • Light sourceLED, Infrared
      • Wavelength940 nm
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
        • Open-circuit current0 ... 215 mA, The specified values refer to the entire package consisting of transmitter and receiver.
    • Timing
      • Readiness delay450 ms
      • Cycle time1.8 ms
    • Connection
      • Number of connections1 Piece(s)
      • Plug outletAxial
      • Connection 1
        • FunctionConnection to receiver
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 875 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight950 g
      • Housing colorSilver
      • Type of fasteningGroove mounting, Via optional mounting device
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
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
Part data of:2021-10-10 18:08:00