CML730i-R05-960.A/PN-M12 - Light curtain receiver
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
      • Special versionParallel-beam scanning, Crossed-beam scanning, Diagonal-beam scanning
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
      • Measurement field length960 mm
      • Number of beams192 Piece(s)
      • Beam spacing5 mm
    • Measurement data
      • Minimum object diameter10 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected, Transient protection
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 270 mA, The specified values refer to the entire package consisting of transmitter and receiver.
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
          • Activation/disable delay1 ms
    • Timing
      • Readiness delay1,500 ms
      • Cycle time2.07 ms
      • Response time per beam10 µs
    • Interface
      • TypePROFINET
      • Profinet
        • FunctionProcess
        • Conformance classB
        • ProtocolPROFINET RT
        • Switch functionalityIntegrated
        • Transmission speed10 Mbit/s, 100 Mbit/s
    • Service interface
      • TypeIO-Link
      • IO-Link
        • FunctionConfiguration via software, Service
    • Connection
      • Number of connections3 Piece(s)
      • Plug outletAxial
      • Connection 1
        • FunctionConfiguration interface, Connection to transmitter, Signal IN, Signal OUT, Voltage supply
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionBUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionBUS OUT
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 1,035 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight1,150 g
      • Housing colorSilver
      • Type of fasteningVia optional mounting device, Groove mounting
    • Operation and display
      • Type of displayOLED display, LED
      • Number of LEDs4 Piece(s)
      • Type of configurationSoftware, Teach-in
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
Part data of:2021-10-10 18:08:00