CML730i-R10-480.A/CN-M12 - Light curtain receiver
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
      • Special versionCrossed-beam scanning, Diagonal-beam scanning, Parallel-beam scanning
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0.3 ... 9.5 m
      • Operating range, transparent media0.3 ... 3.5 m
      • Operating range limitTypical operating range
      • Operating range limit0.2 ... 12 m
      • Measurement field length480 mm
      • Number of beams48 Piece(s)
      • Beam spacing10 mm
    • Measurement data
      • Minimum object diameter20 mm
    • Electrical data
      • Protective circuitTransient protection, Polarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 165 mA, The specified values refer to the entire package consisting of transmitter and receiver.
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
          • Activation/disable delay1 ms
    • Timing
      • Readiness delay450 ms
      • Cycle time1 ms
      • Response time per beam10 µs
    • Interface
      • TypeCANopen
      • CANopen
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
        • FunctionConfiguration interface, Connection to transmitter, Signal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionBUS OUT, BUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 555 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight700 g