CML730i-R05-720.A/D3-M12 - Light curtain receiver
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
      • Special versionDiagonal-beam scanning, Crossed-beam scanning, Parallel-beam scanning
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
      • Measurement field length720 mm
      • Number of beams144 Piece(s)
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
        • Open-circuit current0 ... 215 mA, The specified values refer to the entire package consisting of transmitter and receiver.
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
      • Cycle time1.59 ms
      • Response time per beam10 µs
    • Interface
      • TypeRS 485 Modbus
      • RS 485
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
        • FunctionVoltage supply, Configuration interface, Connection to transmitter, Signal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionBUS OUT, BUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingB-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 795 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight950 g
      • Housing colorSilver
      • Type of fasteningVia optional mounting device, Groove mounting
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
Part data of:2021-05-03 18:09:00