CML730i-R05-720.A/PN-M12 - Light curtain receiver

  • Technical features

    • Basic data
      • Series730
      • Operating principleThroughbeam principle
      • Device typeReceiver
      • Contains2x BT-NC sliding block
      • ApplicationDetection of transparent objects, Object measurement
    • Special version
      • Special versionCrossed-beam scanning, Diagonal-beam scanning, Parallel-beam scanning
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
      • Measurement field length720 mm
      • Number of beams144 Piece(s)
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
        • Open-circuit current0 ... 215 mA, The specified values refer to the entire package consisting of transmitter and receiver.
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
          • Activation/disable delay1 ms
    • Timing
      • Readiness delay1,500 ms
      • Cycle time1.59 ms
      • Response time per beam10 µs
    • Interface
      • TypePROFINET
      • Profinet
        • FunctionProcess
        • Conformance classB
        • ProtocolPROFINET RT
        • Switch functionalityIntegrated
        • Transmission speed10 Mbit/s, 100 Mbit/s
    • Service interface
      • TypeIO-Link
      • IO-Link
        • FunctionService, Configuration via software
    • Connection
      • Number of connections3 Piece(s)
      • Plug outletAxial
      • Connection 1
        • FunctionSignal IN, Configuration interface, Connection to transmitter, Signal OUT, Voltage supply
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionBUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionBUS OUT
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 795 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight950 g
      • Housing colorSilver
      • Type of fasteningGroove mounting, Via optional mounting device
    • Operation and display
      • Type of displayOLED display, LED
      • Number of LEDs4 Piece(s)
      • Type of configurationSoftware, Teach-in