CML730i-R05-960.A/CN-M12 - Light curtain receiver
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
      • Special versionCrossed-beam scanning, Diagonal-beam scanning, Parallel-beam scanning
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
      • Measurement field length960 mm
      • Number of beams192 Piece(s)
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
        • Open-circuit current0 ... 270 mA, The specified values refer to the entire package consisting of transmitter and receiver.
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
          • Activation/disable delay1 ms
    • Timing
      • Readiness delay450 ms
      • Cycle time2.07 ms
      • Response time per beam10 µs
    • Interface
      • TypeCANopen
      • CANopen
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
        • FunctionConfiguration interface, Connection to transmitter, Signal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionBUS OUT, BUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)29 mm x 35.4 mm x 1,035 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Net weight1,150 g