ODS 9

Product selector

High-tech at short distance

The ODS 9 optical distance sensors set standards in precision and ease of use. The sensor enables accurate measurements even under difficult conditions, e.g., with glossy objects. The integrated display shows the measurement values and facilitates easy adjustment of the sensor. The distance sensors reveal their enormous potential for precision when used in combination with digital interfaces.

  • Measurement value display in millimeters on highly visible display
  • Adjustment and configuration via a key pad
  • Various operating modes (fast, standard, precision)
  • Turnable M12 connector

ODS 9

Product selector

Long-distance and precise

This series measures very precisely even over longer distances making it suitable for the positioning of actuators and robots.

  • High accuracy up to 650 mm
  • Reflection-independent distance measurement
  • Display for measured value display and configuration
  • Analog current/voltage output
  • Switching outputs adjustable with millimeter accuracy
  • IO-Link, serial interface RS 232/485

More

ODS 9 high resolution

Product selector

Extremely fine resolution

With a resolution of 0.01 mm, the sensors are designed for the contour measurement of small objects and quality control on assembly lines.

  • Maximum accuracy in compact design
  • Resolution of 0.01 mm with measurement range of 50 mm
  • Reflection-independent distance measurement
  • Display for measured value display and configuration
  • Analog voltage/current output, switching outputs
  • IO-Link, serial interface RS 232

More