The Big Family – especially when it comes to measuring and switching!
Checking protrusions, heights or lengths, hole recognition, ejection monitoring and much more. A light curtain has a wide range of possible uses. Depending on the application, the machine control system may require a measurement value or just a hardware signal.
With our measuring CML light curtains and the switching CSL, CSR and Vario B devices, you can pick the right product for your application from a wide selection. And the CML and CSL devices use the same housing, thereby making the choice of operating principle independent of mounting and alignment.
The big light curtain family at a glance:
- The CML 700i is a high-performance, measuring light curtain with many integrated fieldbus interfaces that reliably detects transparent media.
› Product selector CML 700i - NEW: The CSL 710 is a switching light curtain with selectable resolution, various measurement field lengths and many useful technical features, such as a display for simple alignment.
› Product selector CSL 710 - The Vario B is a switching light curtain in a slim design with integrated evaluation unit for simple applications.
› Product selector Vario B - NEW: The CSR 780 is a retro-reflective switching light curtain and has high resolution and fast response time specifically for counting objects or for ejection monitoring.
› Product selector CSR 780
Even more from Leuze electronic for even more flexibility!
CSL 710 Switching light curtain | RK 46C VarOS Retro-reflective photoelectric sensor with wide light-band | BCL 600i Bar code reader with blue laser light |
![]() | ![]() | ![]() |
|
|
|
Learn more | Learn more | Product selector |