Green light
for efficient
safety at work

The re-engineered Multiple Light Beam Safety Devices of the MLD series score with even more operating comfort and efficiency

Comfortable and efficient safety at work – this is what we wrote down first in the requirements specification for the development and further development of our Multiple Light Beam Safety Devices. Hence, in the new version a colored indicator, visible from a distance, can display the muting status as well as OSSD and error states. The alignment laser, which can be operated via a button, and a range which can be switched from 50 m to 20 m round out the already extensive range of service and high operating convenience of these devices.

An abundance of benefits - the choice is yours.

null
  • NEW: Multicolor indicator!
    For displaying the muting state as well as the OSSD- and error states.
  • Start-up without PC
    All settings, e.g., configuration of the muting modes, are performed without a PC.
  • Muting function
    The integrated muting functions can be configured via pin assignments.
  • Operates down to -30 °C
    The sensors are suitable for low-temperature applications.
  • Integrated alignment aid
    Laser alignment aid for easy alignment over long distances.
  • AS-i Safety Interface
    Direct connection to AS-i bus without additional coupling module.

Technical Data

Efficient safety at work in practice

Diverse application possibilities

Reliable access guarding in a robotics application

null

Access guarding with transceiver for conveyor and storage systems

null

Diverse application possibilities

Range switching prevents interference with adjacent systems

null

Pre-mounted sensor sets simplify the realization of a muting application

null

Efficiency is when devices become systems.

ASM Safety Monitor Muting Accessories MLDSET
The heart of AS-i Safety at Work is the Safety Monitor, via which the individual AS-i components can be safely and easily connected.Both L-shape and T-shape accessories (Muting Sensor Sets) are available for MLD Safety Light Curtains. This makes it possible to implement both timing and sequence controlled muting easily.Customized sets for the quick realization of typical muting applications. Completely pre-mounted solution for simple installation with all necessary accessories, such as Device Columns, Muting Sensor Sets, control units with reset button, terminal boxes.
Technical Data Technical Data Learn more
Technical Data