

Always on the safe side.

The new SLS 46C is our response to the change in safety standards IEC61496-1 and EN61496-1 which downgrade the Performance Level from PL d to PL c for Type 2 sensors. This is because adapted standards IEC 61496-1 and EN 614961-1 downgrade the Performance Level from PL d to PL c for type 2 sensors.
This has noticeable effects for you. Because if, according to your risk assessment, a PL d Performance Level is necessary, safeguarding with type 2 sensors is no longer possible. Type 4 sensors must now be used for this purpose!
Our new SLS 46C protective sensor is the solution to this.
In interoperation with the MSI-TRM safety monitoring device, these photoelectric sensors become type 4 sensors with PL e Performance Level. This way you are on the safe side!
Highlight products for the detection of transparent media
thinkmodular. | ||
---|---|---|
Whether type 4 or type 2 – the SLS 46C is part of a large product family for a wide range of applications in the areas of intralogistics, packaging systems, mounting and handling technology as well as in the wood-products, paper, and printing industries. The SLS 46C series makes sensor variants with red light or infrared, with M12 plug or cable connection, available to you. Likewise non-safe sensors for standard detection tasks. | ||
Foot-space safeguarding | Area safeguarding, flexible installation situation necessary | Point of operation guarding |
Highlight products for the detection of transparent media
SLS 46C – fulfill uncompromising safety requirements | ||
---|---|---|
![]() | ![]() | |
SLS 46C Single Light Beam Safety Device | MSI-TRM, MSI-TR1 Safety monitoring devices | |
| easyhandling.
|
MSI-TR1
|