RSL420P-XL/CU400P-3M12 - Safety laser scanner

  • Technical features

    • Basic data
      • SeriesRSL 400
      • ApplicationMobile side guarding, Mobile danger zone guarding, Stationary access guarding, Stationary danger zone guarding
    • Functions
      • FunctionsResolution, selectable, PROFIsafe
    • Characteristic parameters
      • Type3, IEC/EN 61496
      • SIL2, IEC 61508
      • SILCL2, IEC/EN 62061
      • Performance Level (PL)d, EN ISO 13849-1
      • PFHD9E-08 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category3, EN ISO 13849
    • Protective field data
      • Scanning angle270 °
      • Minimum adjustable range50 mm
      • Number of field pairs, reversible10
      • Number of protective functions1 Piece(s)
      • Number of independent sensor configurations1
      • Diffuse reflection, min.1.8 %
      • Operating range0 ... 8.25 m
    • Warning field data
      • Number of field pairs10
      • Operating range0 ... 20 m
      • Object size150 mm x 150 mm
      • Diffuse reflection, min.10 %
    • Optical data
      • Light sourceLaser, Infrared
      • Wavelength905 nm
      • Laser class1, IEC/EN 60825-1:2014
      • Transmitted-signal shapePulsed
      • Repetition frequency90 kHz
    • Measurement data
      • Distance resolution1 mm
      • Detection range0 ... 50 m
      • Diffuse reflection20 %
      • Angular resolution0.1 °
    • Electrical data
      • Protective circuitOvervoltage protection
      • Performance data
        • Supply voltage UB24 V, DC, -30 ... 20 %
        • Current consumption (without load), max.900 mA, (use power supply unit with 3 A)
        • Power consumption, max.22 W, For 24 V, plus output load
    • Interface
      • TypePROFINET
      • Profinet
        • FunctionProcess
        • PROFINET deviceDevice acc. to Spec V2.3.4
        • GSDMLGSDML acc. to Spec V2.3.2
        • ProfilePROFINET/PROFIsafe
        • Conformance classC
        • Network load classIII
        • Security level1
        • Switch functionalityIRT-ready 2-port switch acc. to IEEE 802, integrated in connection unit
        • Port propertiesAuto-Crossover, Auto-Negotiation, Auto-Polarity
        • I&M0 - 4
        • Supported topologiesMRP client, SNMP
        • Safety-related switching signals1 Piece(s)
    • Service interface
      • TypeBluetooth, USB
      • Bluetooth
        • FunctionConfiguration/parametering
        • Frequency band2,400 ... 2,483.5 MHz
        • Radiated transmitting powerMax. 4.5 dBm (2.82 mW), class 2
      • USB
        • FunctionConfiguration/parametering
        • ConnectionUSB 2.0 mini-B, socket
        • Transmission speed, max.12 Mbit/s
        • Cable length≤ 5m
          Longer cable lengths are possible using active cables.
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • FunctionVoltage supply
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionPROFINET/PROFIsafe communication, input
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 3
        • FunctionPROFINET/PROFIsafe communication, output
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • Dimension (W x H x L)140.2 mm x 170 mm x 142 mm
      • Housing materialPlastic, Metal
      • Metal housingDiecast zinc
      • Lens cover materialPlastic/PC
      • Net weight4,300 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningMounting plate, Through-hole mounting, Via optional mounting device
    • Operation and display
      • Type of displayAlphanumerical display, LED indicator
      • Number of LEDs10 Piece(s)
      • Type of configurationSoftware Sensor Studio
      • Operational controlsSoftware Sensor Studio
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-20 ... 60 °C
      • Relative humidity (non-condensing)15 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII, EN 61140
      • CertificationsTÜV Süd
      • Test procedure for EMC in accordance with standardDIN 40839-1/3, EN 61496-1
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for continuous shock in accordance with standardIEC 60068-2-29
      • US patentsUS 7,656,917 B, US 10,304,307B, US 7,696,468 B, US 8,520,221 B
    • Classification
      • Customs tariff number85365019
      • ECLASS 5.1.427272705
      • ECLASS 8.027272705
      • ECLASS 9.027272705
      • ECLASS 10.027272705
      • ECLASS 11.027272705
    • Klassifikation
      • ECLASS 12.027272705
    • Classification
      • ETIM 5.0EC002550
      • ETIM 6.0EC002550
      • ETIM 7.0EC002550
  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00