MLC 300

Product selector

Type 2 safety light curtains

The 300 series MLC safety light curtains are the latest generation of extremely slim and robust type 2 devices with slightly set back front screen and reinforced side walls. The devices are available in the Basic and Standard versions, thereby fulfilling various requirements. They can be used universally, due to metal end caps, a flexible fastening concept and the option of form-locking installation. There are also variants which have an AIDA-compliant pin assignment.

MLC 310

Product selector

The type 2 Basic model for cost-effective safeguarding

This type 2 Basic model provides the most important functions. Range reduction on the transmitter, reversible transmission channels, a LED display as well as an automatic start/restart interlock round out the range of service.

  • Automatic start/restart
  • Optimal handling
  • Prevention of mutual interference of the sensors by selectable transmission channels and range reduction, if applicable
  • Universal application due to standard functions
  • Short delivery times and global availability
  • QR code on the sensor for quick service information

More

MLC 311 AIDA

Product selector

The type 2 Basic model with AIDA-compliant pin assignment

The devices have a plug connection with AIDA-compliant M12 pin assignment (Automatisierungs-Initiative deutscher Automobilisten (AIDA) = Automation Initiative of German automobile manufacturers).

  • Automatic start/restart
  • Optimal handling
  • Range reduction on demand
  • Universal application due to standard functions
  • Short delivery times and global availability
  • QR code on the sensor for quick service information

More

MLC 320

Product selector

The type 2 Standard models with function extension

The Standard version of this type 2 safety light curtain, with a start/restart interlock (RES) and contactor monitoring (EDM), also features practical function extensions for increased performance – still being simple to handle and integrate into your systems.

  • Basic functions such as automatic start/restart, start/restart interlock (RES), contactor monitoring (EDM)
  • Optimal handling due to function selection without PC as well as LED and 7-segment display with integrated 3-zone alignment aid
  • Prevention of mutual interference of the sensors by selectable transmission channels and range reduction, if applicable
  • Universal application due to standard functions
  • Short delivery times and global availability
  • QR code on the sensor for quick service information

More