Actuation directions

    Select one or more features to limit the product list.(OR combination)

    •  

    Actuator, rope length, max. (at 20 °C temperature difference) [m]

    Set a value to filter the product list.

    • 24
    • 70
    •  

    Type of connection

    Select one or more features to limit the product list.(OR combination)

    •  

    Switch type

    Select one or more features to limit the product list.(OR combination)

    •  

    Type of actuation

    Select one or more features to limit the product list.(OR combination)

    •  

    Extraction force, unlocked actuator [N]

    Set a value to filter the product list.

    • 83
    • 235
    •  

    Number of cable entries [Piece(s)]

    Set a value to filter the product list.

    • 1
    • 3
    • 5
    •  

    Contact allocation

    Select one or more features to limit the product list.(OR combination)

    •  

    Type of unlocking

    Select one or more features to limit the product list.(OR combination)

    •  

    Actuation force (slacken) [N]

    Set a value to filter the product list.

    • 63
    • 147
    •  

    Dimensions

    Select one or more features to limit the product list.(OR combination)

Result list: 16 Products found

Figure can vary

Part description: ERS200-M0C3-M20-HAL

Part no.: 63000524
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 1NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M0C3-M20-HAR

Part no.: 63000522
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 1NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M0C3-M20-HLR

Part no.: 63000500
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 1NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M1C1-M20-HAL

Part no.: 63000525
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC
Quantity:
Max. number of products reached!

Part description: ERS200-M1C1-M20-HAR

Part no.: 63000523
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC
Quantity:
Max. number of products reached!

Part description: ERS200-M1C3-M20-HLR

Part no.: 63000501
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC
Quantity:
Max. number of products reached!

Part description: ERS200-M4C1-M12-HLR

Part no.: 63000504
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M4C1-M20-HLR

Part no.: 63000503
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M4C3-M20-HAL

Part no.: 63000521
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M4C3-M20-HAR

Part no.: 63000520
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ERS200-M4C3-M20-HLR

Part no.: 63000502
Sales designation: E-STOP rope switch
ERS200 E-Stop command device, EN ISO 13849 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ESB200-4KR-C

Part no.: 63000002
Sales designation: E-Stop button
ESB200 E-Stop command device, ISO 14119 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ESB200-4KR-M12p

Part no.: 63000006
Sales designation: E-Stop button
ESB200 E-Stop command device, ISO 14119 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ESB200-4TR-C

Part no.: 63000000
Sales designation: E-Stop button
ESB200 E-Stop command device, ISO 14119 2NC + 1NO
Quantity:
Max. number of products reached!

Part description: ESB200-4TR-M12p

Part no.: 63000004
Sales designation: E-Stop button
ESB200 E-Stop command device, ISO 14119 2NC + 1NO
Quantity:
Max. number of products reached!

Part data of:2021-05-03 18:09:00