L10-P3C1-M20-LB10 - Safety locking device

  • Note / Follow-up article

    • Follow-up article

      Hello, we'd be happy to be of assistance to you.

      We'd be happy to help you in finding a suitable alternative quickly and easily.


      Please contact us via:

      We'd be happy to help you in finding a suitable alternative quickly and easily.


      Please contact us via:

  • Technical features

    • Basic data
      • SeriesL10
    • Functions
      • FunctionsLocking device with manual locking and unlocking, Integration in control circuits up to category 4 in accordance with EN ISO 13849-1, Locking device with guard interlocking according to ISO 14119
    • Characteristic parameters
      • Mission time20 years, EN ISO 13849-1
      • B10d1,000,000 number of cycles
    • Electrical data
      • Usage category at DC 13Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1
      • Usage category at AC 15Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1
      • Contact allocation2NC + 1NO
      • Contact openingForce-fit
      • Short circuit protected500 V, 10 A, type aM, IEC 60269-1
      • Contact protectionProtective insulation O
      • Performance data
        • Rated insulation voltage400 V AC, 500 V DC
        • Conventional thermal current, max.10 A
    • Connection
      • Number of connections1 Piece(s)
      • Number of cable entries1 Piece(s)
      • Connection 1
        • FunctionContact connection
        • Type of connectionTerminal
        • Type of terminalScrew terminal
        • No. of pins6 -pin
      • Cable properties
        • Connection cross sections1 x 0.34 mm² to 2 x 1.5 mm², wire
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)40 mm x 62 mm x 122.5 mm
      • Housing materialPlastic
      • Plastic housingGlass fiber reinforced (PPS), self-extinguishing
      • Electrical contact materialSilver alloy
      • Net weight283 g
      • Housing colorBlack
      • Type of fasteningThrough-hole mounting
      • Type of cable entryM20 x 1.5
      • Release deviceKnurled screw
      • Switch typeInterlock device with guard interlocking, ISO 14119
      • Switching principleSlow-action contact
      • Approach actuation directions4 x side (90°), 1 x top
      • Approach speed0.001 ... 0.5 m/s
      • Locking typeMechanical
      • Locking actuationManual unlocking by means of knurled nut
      • Locking force, max.1,000 N
      • Mechanical life time500,000 actuation cycles, IEC 6047-5-1
      • Actuation frequency, max.360 per hour, IEC 6047-5-1
      • External actuatorAC-AHxx, series, straight, angled, resilient, alignable
      • Extraction force, unlocked actuator10 N
      • Manually delayed actuator releaseApprox. 15 to 20 seconds
      • Recoil tolerance4.5 mm
    • Environmental data
      • Ambient temperature, operation-25 ... 80 °C
      • Degree of contamination3, EN 60947-1
    • Certifications
      • Degree of protectionIP 67
      • CertificationsIMQ, c UL US
    • Classification
      • Customs tariff number85369095
      • eCl@ss 5.1.427272603
      • eCl@ss 8.027272603
      • eCl@ss 9.027272603
      • eCl@ss 10.027272603
      • eCl@ss 11.027272603
      • ETIM 5.0EC002593
      • ETIM 6.0EC002593
      • ETIM 7.0EC002593
  • Suitable products

  • Accessories

  • Downloads

Part data of:2021-06-14 18:07:00