L200-M1C3-SLM24-PB-L2G - Safety locking device

  • Technical features

    • Basic data
      • SeriesL200
    • Functions
      • FunctionsLocking device with guard interlocking according to ISO 14119, Auxiliary release, Emergency release, Illuminated displays for magnet activation, Integration in control circuits up to category 4 in accordance with EN ISO 13849-1, Mechanical guard interlocking (spring-force)
    • Characteristic parameters
      • Mission time20 years, EN ISO 13849-1
      • B10d5,000,000 number of cycles
    • Electrical data
      • Usage category at DC 13Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1
      • Usage category at AC 15Ue 250 V, Ie 5 A, EN 60947-5-1
      • Contact allocation, actuator1NC + 1NO
      • Contact allocation, magnet2NC
      • Contact openingForce-fit
      • Magnet operating voltage24 V DC, -10 ... 25 %
      • Short circuit protection, magnet0.5 A, 24 V, type gG, IEC 60269-1
      • Short circuit protection, safety circuit500 V, 10 A, type aM, IEC 60269-1
      • Contact protectionEarthing
      • Performance data
        • Rated insulation voltage250 V AC, 300 V DC
        • Conventional thermal current, max.10 A
    • Timing
      • Switch-on time100 %
    • Connection
      • Number of connections1 Piece(s)
      • Number of cable entries3 Piece(s)
      • Connection 1
        • FunctionContact connection, Voltage supply
        • Type of connectionTerminal
        • Type of terminalScrew terminal
        • No. of pins10 -pin
      • Cable properties
        • Connection cross sections1 x 0.34 mm² to 2 x 1.5 mm², wire
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)45 mm x 83.7 mm x 214.9 mm
      • Housing materialMetal
      • Metal housingZAMAK
      • Electrical contact materialSilver alloy
      • Net weight916 g
      • Housing colorGray, Red
      • Type of fasteningThrough-hole mounting
      • Type of cable entryM20 x 1.5
      • Release deviceEscape release button
      • Switch typeInterlock device with guard interlocking, ISO 14119
      • Switching principleSlow-action contact
      • Approach actuation directions1 x top, 4 x side (90°)
      • Approach speed0.001 ... 0.5 m/s
      • Locking typeSpring force
      • Locking actuationSpring
      • Locking force, max.2,500 N
      • Mechanical life time1,000,000 actuation cycles, IEC 6047-5-1
      • Actuation frequency, max.600 per hour, IEC 6047-5-1
      • External actuatorAC-AHxx, series, straight, angled, resilient, alignable
      • Extraction force, unlocked actuator30 N
      • Recoil tolerance4.5 mm
    • Environmental data
      • Ambient temperature, operation-25 ... 60 °C
      • Degree of contamination3, EN 60947-1
    • Certifications
      • Degree of protectionIP 67
      • CertificationsIMQ, c UL US
    • Classification
      • Customs tariff number85369095
      • eCl@ss 5.1.427272603
      • eCl@ss 8.027272603
      • eCl@ss 9.027272603
      • eCl@ss 10.027272603
      • eCl@ss 11.027272603
      • ETIM 5.0EC002593
      • ETIM 6.0EC002593
      • ETIM 7.0EC002593
  • Suitable products

  • Accessories

  • Downloads

Part data of:2021-06-14 18:07:00