Filter options
Hide filter options
">
Your filter settings are:
Select a feature to limit the product list.
Type
Type
Select one or more features to limit the product list.(OR combination)
Glass fiber optics (GF)
Plastic fiber optics (KF)
Plastic fiber optics with bend protection (KFX)
Cancel
Apply
x
Fiber length
Fiber length
[mm]
Set a value to filter the product list.
200 500 900 1000 2000 3000 4000 5000
Cancel
Apply
x
Light beam exit
Light beam exit
Select one or more features to limit the product list.(OR combination)
bent 90°
Front
Lateral
Lateral with lens
Lateral without lens
On face
Cancel
Apply
x
Laying
Laying
Select one or more features to limit the product list.(OR combination)
Flexible
Highly flexible
standard
Cancel
Apply
x
Operating principle
Operating principle
Select one or more features to limit the product list.(OR combination)
Diffuse reflection principle
Throughbeam principle
Cancel
Apply
x
Fiber sheathing material
Fiber sheathing material
Select one or more features to limit the product list.(OR combination)
Nickel-plated brass
PE
PTFE
Silicone
Stainless steel
Cancel
Apply
x
Outer diameter
Outer diameter
[mm]
Set a value to filter the product list.
1 1.25 1.3 1.47 2.2 2.8 3 3.8 4 4.5 6
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
Large operating range
Time function
Cancel
Apply
x
Operating range
Operating range
[m]
Set an industry to filter the product list.
Lower threshold [?]
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
0.008 0.009 0.014 0.018 0.02 0.04 0.048 0.054 0.06 0.07 0.09 0.1 0.12 0.18 0.2 0.21 0.24 0.25 0.27 0.3 0.35 0.4 0.45 0.6 0.75 0.9 1.05 1.2 1.35 1.5 1.8 2 2.25 3 3.75 4.5 5.25
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Fiber core
Fiber core
Select one or more features to limit the product list.(OR combination)
50%/50% fiber configuration
Coaxial fiber configuration
Mixed fiber configuration
Multiple fiber core
Single fiber core
Cancel
Apply
x
Area of application
Area of application
Select one or more features to limit the product list.(OR combination)
General applications
Highly precise object detection
Oil and chemical resistant
Precise object detection
Cancel
Apply
x
Part data of:2022-08-07 17:43:00