GK 14/24 L - Capacitive fork sensor

  • Technical features

    • Basic data
      • Series14
      • Principle of physicsCapacitive
      • ApplicationDetection of non-transparent labels, Detection of transparent labels
      • Label width, min.10 mm
      • Label gap, min.2 mm
      • MediumTransparent
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 35 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching outputs
          • TypeDigital switching output
          • Voltage typeDC
          • Switching current, max.200 mA
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleSwitching signal in label gap, reversible
        • Switching output 2
          • Switching elementTransistor, NPN
          • Switching principleSwitching signal in label gap, reversible
    • Timing
      • Switching frequency5,000 Hz
      • Response time0.1 ms
      • Readiness delay100 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
        • Plug outletHorizontal (parallel to belt movement)
    • Mechanical data
      • DesignFork
      • Mouth width1 mm
      • Mouth depth85 mm
      • Dimension (W x H x L)24 mm x 36.5 mm x 110 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Net weight175 g
      • Housing colorRed, RAL 3000, Red
      • Type of fasteningMounting thread, Through-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs3 Piece(s)
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation0 ... 60 °C
      • Ambient temperature, storage-10 ... 70 °C
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270102
      • eCl@ss 8.027270102
      • eCl@ss 9.027270102
      • eCl@ss 10.027270102
      • eCl@ss 11.027270102
      • ETIM 5.0EC002715
      • ETIM 6.0EC002715
      • ETIM 7.0EC002715
  • Accessories

  • Downloads

Part data of:2021-11-23 17:43:00