CSL505-T25-1275-M8 - Light curtain transmitter



Part description | CSL505-T25-1275-M8 - Light curtain transmitter |
---|---|
Part no. | 50131396 |


-
Technical features
-
Basic data
- Series505
- Operating principleThroughbeam principle
- Device typeTransmitter
- ApplicationPrecise object detection
-
Special version
- Special versionDiagonal-beam scanning, Crossed-beam scanning, Parallel-beam scanning
-
Optical data
- Operating rangeGuaranteed operating range
- Operating range0.3 ... 5 m
- Measurement field length1,275 mm
- Number of beams52 Piece(s)
- Beam spacing25 mm
- Light sourceLED, Infrared
- LED light wavelength860 nm
-
Measurement data
- Minimum object diameter27.5 mm
-
Electrical data
- Protective circuitPolarity reversal protection, Inductive protection, Short circuit protected
-
Performance data
- Supply voltage UB18 ... 30 V, DC
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- FunctionVoltage supply, Deactivation input
- Type of connectionConnector
- Thread sizeM8
- TypeMale
- MaterialMetal
- No. of pins4 -pin
- EncodingA-coded
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)10 mm x 1,350 mm x 27 mm
- Housing materialMetal
- Metal housingAluminum
- Lens cover materialPlastic
- Housing colorSilver
- Type of fasteningThrough-hole mounting
-
Operation and display
- Type of displayLED
- Number of LEDs1 Piece(s)
- Type of configurationSoftware, Via pin assignment
-
Environmental data
- Ambient temperature, operation-30 ... 50 °C
- Ambient temperature, storage-40 ... 65 °C
-
Certifications
- Degree of protectionIP 65
- Protection classIII
-
Classification
- Customs tariff number90314990
- eCl@ss 5.1.427270910
- eCl@ss 8.027270910
- eCl@ss 9.027270910
- eCl@ss 10.027270910
- eCl@ss 11.027270910
- ETIM 5.0EC002549
- ETIM 6.0EC002549
- ETIM 7.0EC002549
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 108,8 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 30,1 KB edz -
Software/driver (1)
Type Designation Language File size Format Configuration software Language-independent 266,3 KB zip -
Technical documentation (21)
Type Designation Language File size Format Package insert Language-independent 422,9 KB pdf Operating instructions German 1,2 MB pdf Operating instructions English 1,2 MB pdf Operating instructions French 1,3 MB pdf Operating instructions Italian 1,3 MB pdf Operating instructions Spanish 1,3 MB pdf Data sheet Chinese (simplified) 461,3 KB pdf Data sheet Danish 320,4 KB pdf Data sheet German 321 KB pdf Data sheet English 317,8 KB pdf Data sheet French 319,6 KB pdf Data sheet Italian 318,6 KB pdf Data sheet Japanese 453,6 KB pdf Data sheet Korean 409,6 KB pdf Data sheet Dutch 319 KB pdf Data sheet Polish 369,9 KB pdf Data sheet Portuguese 319,8 KB pdf Data sheet Spanish 319,8 KB pdf Data sheet Turkish 368,3 KB pdf Product brochure German 1,3 MB pdf Product brochure English 1,3 MB pdf -
Certificates (4)
Type Designation Language File size Format Declaration of Conformity German 66,2 KB pdf Declaration of Conformity English 66,2 KB pdf Declaration of Conformity French 66,2 KB pdf Certificate English 194,2 KB pdf
-
Part data of:2021-02-28 18:07:00