CSL505-T100-3100-M8 - Light curtain transmitter

  • Technical features

    • Basic data
      • Series505
      • Operating principleThroughbeam principle
      • Device typeTransmitter
      • ApplicationPrecise object detection
    • Special version
      • Special versionDiagonal-beam scanning, Crossed-beam scanning, Parallel-beam scanning
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0.3 ... 5 m
      • Measurement field length3,100 mm
      • Number of beams32 Piece(s)
      • Beam spacing100 mm
      • Light sourceLED, Infrared
      • Wavelength860 nm
    • Measurement data
      • Minimum object diameter102.5 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Inductive protection, Short circuit protected
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Deactivation input
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)10 mm x 3,180 mm x 27 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Housing colorSilver
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
      • Type of configurationSoftware, Via pin assignment
    • Environmental data
      • Ambient temperature, operation-30 ... 50 °C
      • Ambient temperature, storage-40 ... 65 °C
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
    • Classification
      • Customs tariff number90314990
      • ECLASS 5.1.427270910
      • ECLASS 8.027270910
      • ECLASS 9.027270910
      • ECLASS 10.027270910
      • ECLASS 11.027270910
      • ETIM 5.0EC002549
      • ETIM 6.0EC002549
      • ETIM 7.0EC002549
  • Suitable products

  • Accessories

  • Downloads

Part data of:2022-01-11 17:43:00