CSL505-R25-1475-M8 - Light curtain receiver

  • Technical features

    • Basic data
      • Series505
      • Operating principleThroughbeam principle
      • Device typeReceiver
      • ApplicationPrecise object detection
    • Special version
      • Special versionParallel-beam scanning, Crossed-beam scanning, Diagonal-beam scanning, Teach input, Warning output
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0.3 ... 5 m
      • Measurement field length1,475 mm
      • Number of beams60 Piece(s)
      • Beam spacing25 mm
    • Measurement data
      • Minimum object diameter27.5 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Inductive protection, Short circuit protected
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleLight/dark reversible
        • Switching output 2
          • Switching elementTransistor, Push-pull
          • Switching principleLight/dark reversible
    • Timing
      • Cycle time64 ms
      • Response time per beam1,000 µs
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionSignal OUT, Teach input, Voltage supply
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)10 mm x 1,550 mm x 27 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic
      • Housing colorSilver
      • Type of fasteningThrough-hole mounting
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
      • Type of configurationSoftware, Via pin assignment
    • Environmental data
      • Ambient temperature, operation-30 ... 50 °C
      • Ambient temperature, storage-40 ... 65 °C
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • Standards appliedEN 60947-5-2 (German version)
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
Part data of:2021-06-14 18:07:00