HRTR 318M/66-120-S12 - Diffuse sensor with background suppression

  • Technical features

    • Basic data
      • Series318
      • Operating principleDiffuse reflection principle with background suppression
    • Optical data
      • Operating range, white 90%0.001 ... 0.12 m
      • Operating range, gray 18%0.005 ... 0.11 m
      • Operating range, black 6%0.008 ... 0.1 m
      • Operating range limit, white 90%0.001 ... 0.14 m
      • Operating range limit, gray 18%0.005 ... 0.13 m
      • Operating range limit, black 6%0.008 ... 0.12 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitTransient protection, Polarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 10 %, From UB
        • Open-circuit current0 ... 25 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleLight switching (PNP)/dark switching (NPN)
        • Switching output 2
          • Switching elementTransistor, Push-pull
          • Switching principleDark switching (PNP)/light switching (NPN)
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 50 mm
      • Housing materialStainless steel, V2A
      • Lens cover materialPlastic
      • Net weight60 g
      • NoteDiodes used contain lead (Pb)
    • Operation and display
      • Operational controls270° potentiometer
    • Environmental data
      • Ambient temperature, operation-25 ... 65 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • eCl@ss 10.027270904
      • eCl@ss 11.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00